Tools, Software & Simulation Models

TOOLS, SOFTWARE & SIMULATION MODELS — AD8370 : 750 MHz Digitally Controlled Variable Gain Amplifier

 
To filter this listing by product category or application, or both, visit the Tools, Software & Simulation Models Page.
ADIsim Design/Simulation Tools (2)
  • ADIsimPLL™- Version 3.60.10
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
Evaluation Software (1)
  • AD8370 Evaluation Board Software  (zip, 89 kB)
    The AD8370 evaluation software requires the ADI AD4xxx USB adapter, a USB cable with USB mini-connector and a PC with USB connection. Installation on Windows 64-bit systems also requires the ADI Windows 7 drivers be installed as well.
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close