AD8370-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8370 DVGA. The evaluation board contains bypassable transformers to allow single ended or differential inputs, and a 25 pin D-Sub connector for external digital control of the on chip SPI port. There is a single switch on this eval board which can be used to turn on and off the +5 V applied to the power pins. This evaluation board requires only a single supply within the range of 4.5 V to 5.5 V.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved