Add to Signal Chain Designer

AMP03:  High-Speed Differential Amplifier

Product Details

Newer Alternatives: NEW DESIGNS consider the AD8274 or AD8276 difference amps for their wider bandwidth, smaller foot print, higher ESD performance and lower costs.

The AMP03 is a monolithic unity-gain, high-speed differential amplifier. Incorporating a matched thin-film resistor network, the AMP03 features stable operation over temperature without requiring expensive external matched components. The AMP03 is a basic analog building block for differential amplifier and instrumentation amplifiers.

FEATURES and BENEFITS

  • High CMRR: 100 dB Typ
  • Low Nonlinearity: 0.001% Max
  • Low Distortion: 0.001% Typ
  • Wide Bandwidth: 3 MHz Typ
  • Fast Slew Rate: 9.5 V/µs Typ
  • Fast Settling (0.01%): 1µs Typ
  • Low Cost

Functional Block Diagram for AMP03

AMP03 Diagram
Functional Block Diagram for AMP03

Documentation

Title Content Type File Type
AMP03: Precision, Unity-Gain Differential Amplifier Data Sheet  (Rev F, 12/2003) (pdf, 262 kB) Data Sheets PDF
AMP03: Military Data Sheet  (Rev A, 03/2002) (pdf) Data Sheets PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) Application Notes PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
Application Notes PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) Application Notes PDF
AN-348: Avoiding Passive-Component Pitfalls  (pdf, 931 kB)
The Wrong Passive Component Can Derail Even the Best Op Amp or Data Converter. Here Are Some Basic Traps to Watch For.
Application Notes PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
Application Notes PDF
A Designer's Guide to Instrumentation Amplifiers (3rd Edition) Design Handbooks HTML
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
Technical Articles DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
Technical Articles HTML
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
Technical Articles HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) Technical Articles PDF
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) Technical Documentation PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AMP03 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AMP03BJZ Status: Production ROUND HEADER/METAL CAN 8 Ind Tube, 100 $10.63 $10.63 Y  Material Info PCN Purchase
AMP03FJZ Status: Production ROUND HEADER/METAL CAN 8 Tube, 100 $6.24 $6.24 Y  Material Info PCN Purchase
AMP03GPZ Status: Production 8 ld PDIP 8 Ind Tube, 50 $3.61 $3.26 Y  Material Info PCN Purchase
AMP03GS Status: Production 8 ld SOIC 8 Tube, 98 $3.89 $3.51 N  Material Info PCN Purchase
AMP03GS-REEL Status: Production 8 ld SOIC 8 Reel, 2500 - $3.51 N  Material Info PCN Purchase
AMP03GSZ Status: Production 8 ld SOIC 8 Tube, 98 $3.44 $3.10 Y  Material Info PCN Purchase
AMP03GSZ-RL Status: Production 8 ld SOIC 8 Reel, 2500 - $3.10 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close