Application Notes (5)
- AN-671: Reducing RFI Rectification Errors in In-Amp Circuits (pdf, 208 kB)
-
AN-589: Ways to Optimize the Performance of a Difference Amplifier
(pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers. - AN-282: Fundamentals of Sampled Data Systems (pdf, 2131 kB)
-
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems
(pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well. - AN-244: A User's Guide to I.C. Instrumentation Amplifiers (pdf, 522 kB)
Technical Articles (4)
-
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature. -
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009) -
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003) - The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers (pdf, 582 kB)
Data Sheets (1)
Design Handbooks (1)
Glossary (1)
Overview (1)
Technical Documentation (1)