Triaxial, digital gyroscope with digital range scaling
±75°/sec, ±150°/sec, ±300°/sec settings
Tight orthogonal alighment, <0.05°
Triaxial, digital accelerometer, ±18 g
Triaxial, digital magnetometer, ±2.5 gauss
Autonomous operation and data collection
No external configuration commands required
220 ms start-up time
4 ms sleep mode recovery time
Factory-calibrated sensitivity, bias, and axial alignment
ADIS16400 calibration temperature: +25°C
SPI-compatible serial interface
Embedded temperature sensor
Programmable operation and control: see data sheet
Single-supply operation: 4.75 V to 5.25 V
2000 g shock survivability
Operating temperature range: −40°C to +105°C