content here.
content here.

ADIS16220:  Programmable Digital Vibration Sensor

The ADIS16220 iSensor® is a digital vibration sensor that combines industry-leading iMEMS® sensing technology with a signal processor. It provides a buffer memory for high speed data capture, along with a convenient serial interface for data collection and configuration. The 22 kHz sensor resonance and 100.2 kSPS sample rate provide adequate response for most machine-health ...More

ADIS16220:  Programmable Digital Vibration Sensor

Product Description

The ADIS16220 iSensor® is a digital vibration sensor that combines industry-leading iMEMS® sensing technology with a signal processor. It provides a buffer memory for high speed data capture, along with a convenient serial interface for data collection and configuration. The 22 kHz sensor resonance and 100.2 kSPS sample rate provide adequate response for most machine-health applications. The averaging/decimating filter provides optimization for lower bandwidth applications.

An internal clock drives the data sampling system, which fills the buffer memory for user access. The data capture function has three different trigger modes. The automatic data collection allows for periodic wake-up and capture, based on a programmable duty cycle. The manual data capture mode allows the user to initiate a data capture, providing power and read-rate optimization. The event capture mode continuously updates the buffers and monitors them for a preset trigger condition. This mode captures pre-event data and post-event data and produces an alarm indicator for driving an interrupt.

The serial peripheral interface (SPI) and data buffer structure provide convenient access to wide-bandwidth sensor data. The ADIS16220 also offers a digital temperature sensor, digital power supply measurements, and peak output capture.

The ADIS16220 comes in a 9.2 mm × 9.2 mm × 3.9 mm LGA package that meets the Pb-free solder reflow profile require- ments per JEDEC J-STD-020 and has an extended operating temperature range of −40°C to +125°C.

Applications
    Vibration analysis
    Shock detection and event capture
    Condition monitoring
    Machine health
    Instrumentation, diagnostics
    Safety, shut-off sensing
    Security sensing, tamper detection

  • Digital ±70 g accelerometer/vibration sensing
  • 22 kHz sensor resonance
  • 100.2 kSPS sample rate
  • SPI-compatible serial interface
  • Programmable data capture function- see data sheet
  • Digital temperature sensor output
  • Digitally controlled sample rate
  • Digitally controlled frequency response
  • 2 auxiliary digital I/Os
  • See data sheet for additional features

ADIS16220 Functional Block Diagram

ADIS16220 Functional Block Diagram
ADIS16220 Functional Block Diagram

Of Note ...

This product is not yet released to manufacturing. Please contact the ADIS.samples@analog.com for sample availability and additional technical information.

NI LabVIEW Driver for ADIS16220
NOTE: This link is for the ADIS16209, but is a great starting point for the ADIS16220.