content here.
content here.

TMP06:  Complete Temperature Monitoring System

The TMP05/TMP06 is a complete temperature monitoring system in 5-Lead SOT-23 and 5-Lead SC-70 packages. The TMP05/TMP06 are monolithic temperature sensors that generate a modulated serial digital output (PWM) that varies in direct proportion to the temperature of the devices.

The single digital output of the TMP05/TMP06 is CMOS/TTL compatible, and is easily interfaced to the serial inputs ...More

TMP06:  Complete Temperature Monitoring System

Product Description

The TMP05/TMP06 is a complete temperature monitoring system in 5-Lead SOT-23 and 5-Lead SC-70 packages. The TMP05/TMP06 are monolithic temperature sensors that generate a modulated serial digital output (PWM) that varies in direct proportion to the temperature of the devices.

The single digital output of the TMP05/TMP06 is CMOS/TTL compatible, and is easily interfaced to the serial inputs of most popular microprocessors. The TMP05 has a push-pull output while the TMP06 has an open-drain output.

The TMP05/TMP06 is rated for operation over the -40°C to +150°C temperature range. There are three mode s of operation. These are Continuously Converting, Daisy Chain and One Shot Mode. A tri-state FUNC input determines which mode the TMP05/TMP06 operates in.

The CONV / IN input pin is used to determine the rate with which the TMP05/TMP06 measures temperature in Continuously Converting and in One Shot mode. In Daisy Chain Mode the CONV / IN pin operates as the input to the daisy chain.

  • Modulated Serial Digital Output - Proportional to Temperature
  • ±0.5°C Accuracy at 25°C
  • ±3°C over entire temperature range
  • Power Consumption TBD mW Max at 5.5 V
  • Operation from 2.7 V to 5.5 V
  • Flexible Open Drain output (the TMP05 has CMOS/TTL-Compatible Output)
  • Small Low Cost 5-Pin SC-70 and SOT-23 Packages
  • Output Type: Digital
  • Sensor Output: PWM
  • Temp Res(°C/LSB): 0.025°C/LSB
  • Supply Voltage Range: +2.7V to +5.5V
  • Temp Range(s): -40 to +150

Functional Block Diagram for TMP06

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output Supply Current
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM 1.3mA
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM 1.3mA
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 400µA
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus 900µA
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus 900µA
AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ® 1mA
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 300µA
AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM) 2mA
AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ® 600µA
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $3.72 I²C ®, QSPI (TM), SMBus, SPI (TM) 3mA
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.65 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) 3mA
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $3.56 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) 3mA
AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29 MICROWIRE (TM), QSPI (TM), SPI (TM) 2mA
AD7417 0.25 ±1 10 5 --- I2C, Serial -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.99 I²C ® 600µA
ADT7516 0.25 n/a 10 7 12-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $3.72 I²C ®, SPI (TM) 3mA
ADT7517 0.25 n/a 10 7 10-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs $3.65 DSP Serial, I²C ®, SPI (TM) 3mA
ADT7519 0.25 n/a 10 7 8-Bit x 4 I2C/SPI, Serial -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs $3.56 DSP Serial, I²C ®, SPI (TM) 3mA
ADT7411 0.25 +0.5 10 10 --- I2C, I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.22 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SPI (TM) 3mA
ADT7408 0.0625 ±1 12 0 --- I2C, SM Bus -20 to +125 +3V to +3.6V ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.87 I²C ®, SMBus 550µA
ADT75 0.0625 n/a 12 0 --- I2C, Serial, SM Bus -55 to +125 +3V to +5.5V ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.66 I²C ®, SMBus 525µA
ADT7301 0.03125 n/a 13 0 --- Serial, SPI -40 to +150 +2.7V to +5.5V 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.21 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 2.2µA
ADT7302 0.03125 n/a 13 0 --- Serial, SPI -40 to +125 +2.7V to +5.25V ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.78 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 2.2mA
TMP06 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66 PWM 650µA
TMP05 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.70 PWM 650µA
ADT7310 0.0078 ±0.5 16 0 n/a Serial, SPI -55 to +150 +2.7V to +5.5V ±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor $1.95 SPI (TM) 230µA
ADT7410 0.0078 ±0.5 16 0 --- I2C -55 to +150 +2.7V to +5.5V ±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor $1.95 I²C ® 230µA

Sorted by Temperature Resolution (Ascending) and # of External ADC Input Channels (Ascending)


* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.