ADT7301

PRODUCTION

13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP

Viewing:

Overview

  • 13-Bit Temperature-to-Digital Converter
  • -40°C to +150°C Operating Temperature Range
  • ±0.5°C Typical Accuracy, ±1°C Max Accuracy
  • Shutdown Current of 1 µA
  • Power dissipation of 0.631 mW at VDD = 3.3 V
  • SPI- and DSP-Compatible Serial Interface
  • Shutdown Mode
  • Space-Saving SOT-23 and MSOP Packages
  • Compatible with the AD7814 Applications
ADT7301
13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP
ADT7301 Functional Block Diagram ADT7301 Pin Configuration ADT7301 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADT7311 LAST TIME BUY Automotive, ±0.5°C Accurate, 16-Bit Digital SPI Temperature Sensor
ADT7312 RECOMMENDED FOR NEW DESIGNS Automotive, ±1°C Accurate, 16-Bit, 175°C Digital SPI Temperature Sensor in Die Form
ADT7320 LAST TIME BUY ±0.25°C Accurate, 16-Bit Digital SPI Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADT7301

ADT7301 Evaluation Board

Product Details

The ADT7301 evaluation board allows the ADT7301 digital temperature sensor to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7301 evaluation board can be interfaced to a PC through its USB connection. The drivers will work on 32-bit Windows 7 machines.


Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

EVAL-ADT7301
ADT7301 Evaluation Board

Latest Discussions

Recently Viewed