content here.
content here.

AD7414:  SMBUS/I2C DIGITAL TEMPERATURE SENSOR IN 6-PIN SOT WITH SMBUS ALERT AND OVER TEMPERATURE PIN

The AD7414 is a complete temperature monitoring system in a 6-pin SOT-23 package. It contains a bandgap temperature sensor and 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C.

The AD7414 provides a two-wire serial interface, which is compatible with SMBus and I2C interfaces. On-chip registers can be programmed with high and low temperature limits. ...More

AD7414:  SMBUS/I2C DIGITAL TEMPERATURE SENSOR IN 6-PIN SOT WITH SMBUS ALERT AND OVER TEMPERATURE PIN

Product Description

The AD7414 is a complete temperature monitoring system in a 6-pin SOT-23 package. It contains a bandgap temperature sensor and 10-bit ADC to monitor and digitize the temperature reading to a resolution of 0.25°C.

The AD7414 provides a two-wire serial interface, which is compatible with SMBus and I2C interfaces. On-chip registers can be programmed with high and low temperature limits. An ALERT output (SMBus compatible) becomes active when the high temperature limit is exceeded.

The part comes in four versions, the AD7414-0, AD7414-1, AD7414-2 and the AD7414-3. The AD7414-0 and AD7414-1 versions allow for the choice of three different SMBus addresses each. All four versions combined give a possibility of eight different I2C addresses for the AD7414.

The AD7414's 2.7 V supply voltage, low supply current, serial interface and small package size, make it ideal for a variety of applications, including personal computers, cellular phones, office equipment and domestic appliances.

Also see the AD7415, which a sister part to the AD7414 in a 5-Lead SOT-23. This part does not have the SMBus Alert Functionality.

  • Temperature range: -40°C to +85°C
  • Accuracy of ±2°C
  • SMBus™/I2C® Compatible Serial Interface
  • 3 µA Power-Down Current
  • Temperature Conversion Time - 29 µs typ
  • Space Saving 6-pin SOT-23
  • Pin-Selectable Addressing via AS
  • Over Temperature Indicator
  • SMBus alert function
  • Four Versions Allow Eight I2C Addresses
  • Output Type: Digital
  • Sensor Output: I²C ®,SMBus
  • Temp Res(°C/LSB): 0.25°C/LSB
  • Supply Voltage Range: +2.7V to +5.5V
  • Temp Range(s): -40 to +125

Typical Application Circuit for AD7414

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.