content here.
content here.

AD9879:  Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)

The AD9879 is a single supply Cable Modem/Set Top Box Mixed Signal Front End. The device contains a transmit path interpolation filter, a complete quadrature digital upconverter and transmit DAC. The receive path contains a 12-bit ADC, a 10-bit ADC, and Dual 7-bit ADCs. All internally required clocks and an output system clock are generated by the PLL from a single crystal or clock input. ...More

AD9879:  Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)

Product Description

The AD9879 is a single supply Cable Modem/Set Top Box Mixed Signal Front End. The device contains a transmit path interpolation filter, a complete quadrature digital upconverter and transmit DAC. The receive path contains a 12-bit ADC, a 10-bit ADC, and Dual 7-bit ADCs. All internally required clocks and an output system clock are generated by the PLL from a single crystal or clock input.

The AD9879 is an evolutionary product in the MxFE product portfolio, it is the next generation of the highly successful AD9873. The AD9879 features a lower price and several functional improvements when compared to the AD9873. These improvements include lower power consumption, improved IF under-sampling capability, output gain control in .5dB steps allowing the use of coarse gain output drivers, and improved tuning resolution; 3.2Hz resolution is provided. In addition, the 8-bit ADCs have been replaced with 7-bit devices to reduce cost while still providing sufficient performance for the out-of-band channel I&Q demodulation.

The transmit path interpolation filter provides an upsampling factor of 16x with an output signabandwidth as high as 8.3 MHz. Carrier frequencies up to 65 MHz with 26 bits of frequency tuning resolution can be generated by the direct digital synthesizer (DDS). The transmit DAC resolution is 12 bits and can run at sampling rates as high as 232 MSPS. Analog output scaling from 0 to 7.5dB in 0.5 dB steps is available to preserve SNR when reduced output levels are required.

The 12-bit and 10-bit IF ADCs can convert direct IF inputs up to 70 MHz and run at sample rates up to 33 MSPS. A video input with an adjustable signal clamping level along with the 10-bit ADC allow the AD9879 to process an NTSC and a QAM channel simultaneously.

The programmable sigma delta DAC can be used to control external components such as variable gain amplifiers (VGAs) or voltage controlled tuners. The CA PORT provides an interface to the AD8321/AD8323 or AD8322/AD8327 programmable gain amplifier (PGA) cable drivers enabling host processor control via the MxFE SPORT.

The AD9879 is available in a 100-pin MQFP package. It offers enhanced receive path undersampling performance and lower cost, compared with the pin compatible AD9873. The AD9879 is specified over the commercial (-40ºC to +85ºC) temperature range.

  • Low Cost 3.3 V MxFE® for DOCSIS, EURO-DOCSIS, DVB, DAVIC Compliant Set Top Box & Cable Modem Applications
  • 232 MHz Quadrature Digital Upconverter
  • 12-Bit Direct IF DAC (TxDAC+®)
  • Up to 65 MHz Carrier Frequency DDS
  • ADCs: 12-Bit, 33 MSPS Direct IF ADC with Optional Video Clamping Input; 10-Bit, 33 MSPS Direct IF ADC; Dual 7-Bit, 16.5 MSPS Sampling I/Q ADC; 12-Bit Sigma Delta Auxiliary DAC
  • Programmable Sampling Clock Rates
  • 16x Upsampling Interpolation LPF
  • Single Tone Frequency Synthesis
  • Analog Tx Output Level Adjust
  • Direct Cable Amp Interface
  • Resolution (Bits): 12bit
  • T-Put Rate: 29MSPS
  • Part #: AD9879
  • Supply V: Single(+3.3)

Functional Block Diagram for AD9879

Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
AD9863 Bband Quadrature CODEC n/a n/a Broadband Wireless Single(+3), Single(+3.3) Mixed-Signal Front-End (MxFE™) Baseband Transceiver for Broadband Applications $21.68 12 2 50MSPS
ADF9010 Analog RF Front End n/a 840-960 900 MHz RFID/ISM Single(+3) 900MHz ISM Band Analog RF Front End - n/a n/a n/a
ADRF6601 IF-to-Bits Rx Subsys 500 300-2500 Receiver Single(+5) 750 MHz to 1160 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6602 IF-to-Bits Rx Subsys 500 1000-3100 Receiver Single(+5) 1550 MHz to 2150 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6603 IF-to-Bits Rx Subsys 500 1100-3200 Receiver Single(+5) 2100 MHz to 2600 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6604 IF-to-Bits Rx Subsys 500 1200-3600 Receiver Single(+5) 2500 MHz to 2900 MHz Rx Mixer with Integrated Fractional-N PLL and VCO - - - -
ADRF6701 Bits-to-RF/IF Tx Subsys 500 400-1300 Transmitter Single(+5) 750 MHz to 1160 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6702 Bits-to-RF/IF Tx Subsys 500 1200-2400 Transmitter Single(+5) 1550 MHz to 2150 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6703 Bits-to-RF/IF Tx Subsys 500 1600-2600 Transmitter Single(+5) 2100 MHz to 2600 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6704 Bits-to-RF/IF Tx Subsys 500 2200-3000 Transmitter Single(+5) 2500 MHz to 2900 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
ADRF6750 Quadrature Modulator n/a 950 to 1575 VSAT Terminals - 950 MHz to 1575 MHz Quadrature Modulator with Integrated Fractional-N PLL and VCO - - - -
AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $10.07 10 1 80MSPS
AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.27 12 1 80MSPS
AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.77 12 1 80MSPS
AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 50MSPS
AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.84 10 2 80MSPS
AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $30.11 12 2 64MSPS
AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.90 10 2 64MSPS
AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.96 11 2 20MSPS
AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $10.07 24 1 375kSPS
AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $15.14 24 1 541.5kSPS
AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.64 24 2 1MSPS
AD9969 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 3.3 V CMOS MxFE™ Mixed Signal Front End for broadband Set Top Box And Cable Modem applications $14.42 12 3 29MSPS
AD9878 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps $13.68 12 4 29MSPS
AD9879 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications $12.12 12 5 29MSPS

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.