DESIGN PACKAGES FOR LOW POWER RF TRANSCEIVERS

The ADF7xxx family of fully integrated RF transceivers combines high performance with low power, making them suitable for a wide variety of applications in license-free ISM bands and licensed low-power wireless bands.

The design package contains the resources necessary to perform system design and prototyping with the low power RF transceiver. As your first step in your design process, it is strongly recommended to download and thoroughly review the design package.

A design resource package is available for the following low power RF transceivers:

(Design resources for other low power RF transceivers (ADF7xxx) are available from the relevant product page)

Application Support Guidelines

Applications support for the ADF7024 consists of the ADI evaluation hardware and software, the downloadable design package, and an online community forum monitored and managed by an applications engineering response team.

Guidelines for obtaining ADF7024 technical support are as follows:

  • All documentation and schematics in the design package have been verified and ensure optimum performance from the ADF7024. Adherence to these specifications is necessary in order to achieve rated performance from your design.
  • Questions related to clarification of the content provided in the design resources package should be posted on the community forum and will be addressed by the ADI response team. Questions outside of the scope of the design resources package cannot be supported.
  • ADF7024 evaluation boards are fully characterized by ADI. If you encounter an issue with your design, you must be able to recreate the issue on the ADI evaluation platform.
  • Operation of the ADF7024 outside of the radio profiles specified in the datasheet is not supported. In this case, please consider the ADF7023 transceiver.
Download the ADF7024 Design Resources

Engineer Zone Access the EngineerZone community support forum.

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close