ADL5604

PRODUCTION

700 MHz TO 2700 MHz 1 W RF Driver Amplifier

Viewing:

Overview

  • Operation from 700 MHz to 2700 MHz
  • Gain of 12.2 dB at 2630 MHz
  • OIP3 of 42.2 dBm at 2630 MHz
  • P1dB of 29.1 dBm at 2630 MHz
  • Noise figure of 4.6 dB at 2630 MHz
  • Single 5 V power supply
  • Low quiescent current of 318 mA
  • Internal active biasing
  • Fast power-down/up time of 50 ns
  • Easily externally matched
  • Compact 4 mm × 4 mm LFCSP
  • ESD rating of ±1 kV (Class 1C)
ADL5604
700 MHz TO 2700 MHz 1 W RF Driver Amplifier
ADL5604 Functional Block Diagram ADL5604 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5604

ADL5604 Evaluation Board

Product Details

ADL5604-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. It requires 5 V/500 mA power supply for normal operation. The 5 V power supply should be connected to the vector leads, labeled VCC1 and GND1. RFIN is the RF input port, and RFOUT is the RF output port. Both ports are populated with edge-mounted SMA connectors. The board is configured for 2140 MHz operation, and provides the footprints for power down circuitry.

EVAL-ADL5604
ADL5604 Evaluation Board

Latest Discussions

Recently Viewed