content here.
content here.

ADL5602:  50 MHz to 4.0 GHz RF/IF Gain Block

The ADL5602 is a broadband 20 dB linear amplifier that operates at frequencies up to 4 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.

The ADL5602 provides the highest dynamic range available from an internally matched gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications ...More

ADL5602:  50 MHz to 4.0 GHz RF/IF Gain Block

Product Description

The ADL5602 is a broadband 20 dB linear amplifier that operates at frequencies up to 4 GHz. The device can be used in a wide variety of cellular, CATV, military, and instrumentation equipment.

The ADL5602 provides the highest dynamic range available from an internally matched gain block. This is accomplished by providing extremely low noise figures and very high OIP3 specifications simultaneously, across the entire 4 GHz frequency range.

The ADL5602 provides a gain of 20 dB, which is stable over frequency, temperature, power supply, and from device to device. The device is internally matched to 50 Ω at the input and output, making the ADL5602 very easy to implement in a wide variety of applications. Only input/output ac coupling capacitors, power supply decoupling capacitors, and an external inductor are required for operation.

The ADL5602 is fabricated on an InGaP HBT process and has an ESD rating of ±1.5 kV (Class 1C). The device is available in a thermally efficient SOT-89 package.

The ADL5602 consumes 89 mA on a single 5 V supply and is fully specified for operation from −40°C to +85°C.

A fully populated RoHS-compliant evaluation board is available.

  • Fixed gain of 20 dB
  • Operation from 50 MHz to 4.0 GHz
  • Highest dynamic range gain block
  • Input/output internally matched to 50 Ω
  • Integrated bias control circuit
  • OIP3 of 42.0 dBm at 2.0 GHz
  • P1dB of 19.3 dBm at 2.0 GHz
  • Noise figure of 3.3 dB at 2.0 GHz
  • Single 5 V power supply
  • Low quiescent current of 89 mA
  • Thermally efficient SOT-89 package
  • ESD rating of ±1.5 kV (Class 1C)
  • Frequency Range (MHz): 50 to 4000
  • Gain (dB): 19.5dB
  • Output IP3 (dBm): 42
  • Output P1dB (dBm): 19.2
  • Noise Figure (dB): 3.3dB
  • Supply Voltage (V): +5V
  • Supply Current : 89mA
  • Package: SOT-89
  • 0.1 dB Flatness (MHz): n/a
  • 1 dB Comp Point (dBm): 19.3
  • Spectral Noise (nV/rtHz): n/a
  • Distortion (dBc): n/a

Functional Block Diagram for ADL5602

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.8 23.6 9.1 5.3 41mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19 4.6 4.2 23mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.7 4.4 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 41 25.7 4 90mA 2600 Driver SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 20.8 37 21.8 0.9 60mA 900 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 21.5 34 21 0.8 60mA 900 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 21 40.4 20.4 2.5 98mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 90mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 93mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 130mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 135mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06
ADL5601 50 to 4000 15 43 19 3.7 85mA 900 Gain Block 3-Lead SOT-89 $1.75
ADL5602 50 to 4000 19.5 42 19.3 3.3 89mA 2000 Gain Block SOT-89 $1.75
ADL5604 400 to 2700 14.2 42.6 29 4.2 325mA 2140 Driver 16-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.