ADL5570: 2.3 GHz to 2.4 GHz WiMAX Power Amplifier
The ADL5570 is a high linearity 2.3 GHz to 2.4 GHz power amplifier designed for WiMAX terminals using TDD operation at a duty cycle of 31%. With a gain of 29 dB and an output compression point of 31 ...More
ADL5570: 2.3 GHz to 2.4 GHz WiMAX Power Amplifier
Product Description
The ADL5570 is a high linearity 2.3 GHz to 2.4 GHz power amplifier designed for WiMAX terminals using TDD operation at a duty cycle of 31%. With a gain of 29 dB and an output compression point of 31 dBm at 2.35 GHz, it can operate at an output power level up to 26 dBm while maintaining an EVM of ≤3% (OFDM 16 or 64 QAM) with a supply voltage of 3.5 V. PAE is 20% @ POUT = 25 dBm.
The ADL5570 RF input is matched on-chip and provides an input return loss of less than −10 dB. The open-collector output is externally matched with strip-line and external shunt capacitance.
The ADL5570 operates over a supply voltage range from 3.2 V to 4.2 V with a supply current of 440 mA burst rms when delivering 25 dBm (3.5 V supply). A low power mode is also available for operation at power levels of ≤10 dBm with optimized operating and quiescent currents of 100 mA and 70 mA, respectively. A standby mode is available that reduces the quiescent current to 1 mA, which is useful when a TDD terminal is receiving data.
The ADL5570 is fabricated in a GaAs HBT process and is packaged in a 4 mm × 4 mm, 16-lead, Pb-free RoHS-compliant LFCSP that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 6/07
- Data Sheet Rev 0, 06/2007 (pdf 347kB)
- (About Data Sheets)
Design Tools
ADIsimPLL™
ADIsimPLL enables the rapid and reliable evaluation of new high performance...
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important par...
Features
- Fixed gain of 29 dB
- Operation from 2.3 GHz to 2.4 GHz
- EVM ≤ 3% at POUT = 25 dBm with 16 QAM OFDMA
- Quiescent current
130 mA in high power mode
70 mA in low power mode
- Input internally matched to 50 Ω
- Power supply: 3.2 V to 4.2 V
- Power-added efficiency (PAE): 20%
- Multiple operating modes to reduce battery drain
Low power mode: 100 mA
Standby mode: 1mA
Sleep mode: <1 μA
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5570
2.3 GHz to 2.4 GHz WiMAX Power Amplifier
Other Diagrams for ADL5570
2.3 GHz to 2.4 GHz WiMAX Power Amplifier
ADL5570 Pin Configuration
Functional Block Diagram for ADL5570
ADL5602 - 50 MHz to 4.0 GHz RF/IF Gain Block
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.8 | 23.6 | 9.1 | 5.3 | 41mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19 | 4.6 | 4.2 | 23mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.7 | 4.4 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 41 | 25.7 | 4 | 90mA | 2600 | Driver | SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 20.8 | 37 | 21.8 | 0.9 | 60mA | 900 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 21.5 | 34 | 21 | 0.8 | 60mA | 900 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 21 | 40.4 | 20.4 | 2.5 | 98mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 90mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 93mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 130mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 135mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
| ADL5602 | 50 to 4000 | 19.5 | 42 | 19.3 | 3.3 | 89mA | 2000 | Gain Block | SOT-89 | $1.75 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5570 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5570-EVALZ | Pre-Release | EVALUATION BOARDS | 24 | Ind | - | - | Y | Contact ADI | Contact ADI |
| ADL5570ACPZ-R7 | Prodn | 16 ld LFCSP (4x4mm, 1.80mm exposed pad) | 16 | Ind | $5.06 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close