Product Details

ADRF6603-EVALZ is a fully populated, 4-layer, Rogers 4350-based evaluation board. A 5 V/300 mA power supply is required and should be connected to the test points labeled VCC and GND (red and black). The PLL reference should be connected to the SMA connector labeled REF_IN, the RF input to the SMA labeled RF_IN and the IF output to the SMA labeled OUT. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com.

Software and Tools

  • Evaluation Board Software Rev 6.1.0  (zip, 140 kB)
    The instructions in the .zipped readme describe how to install the ADRF6x0x factory software GUI, as well as the Cypress Generic USB driver, onto a Windows XP, Vista, or Windows 7 PC running a 32 bit OS. This software rev, 6.1.0, is intended for the ADRF6x0x eval boards which have the Cypress USB chip on the eval board, not on a separate adapter board.
  • Evaluation Board Software for Rev 6.0.0  (zip, 140 kB)
    The instructions in the .zipped readme file describe how to install the ADRF6x0x factory software GUI, as well as the Cypress Generic USB driver, onto a Windows XP, Vista, or Windows 7 PC running a 32 bit OS. This software rev, 6.0.0, is intended for the ADRF6x0x eval boards which require the separate USB adapter board.

SampleBuy

Price, packaging, availability

ADRF6603 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADRF6603-EVALZ Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close