AD831: High-Performance, Low Distortion 500-MHz Mixer
The AD831 is a low distortion, wide dynamic range, monolithic mixer for use in such applications as RF to IF down conversion in HF and VHF receivers, the second mixer in DMR base ...More
AD831: High-Performance, Low Distortion 500-MHz Mixer
Product Description
The AD831 is a low distortion, wide dynamic range, monolithic mixer for use in such applications as RF to IF down conversion in HF and VHF receivers, the second mixer in DMR base stations, direct-to-baseband conversion, quadrature modulation and demodulation, and doppler-shift detection in ultrasound imaging applications. The mixer includes an LO driver and a low-noise output amplifier and provides both user-programmable power consumption and 3rd-order intercept point.
The AD831 provides a +24 dBm third-order intercept point for -10 dBm LO power, thus improving system performance and reducing system cost compared to passive mixers, by eliminating the need for a high power LO driver and its attendant shielding and isolation problems.
The RF, IF, and LO ports may be dc or ac coupled when the mixer is operating from ±5 V supplies or ac coupled when operating from a single supply of 9 V minimum. The mixer operates with RF and LO inputs as high as 500 MHz.
The mixer's IF output is available as either a differential current output or a single-ended voltage output. The differential output is from a pair of open collectors and may be ac coupled via a transformer or capacitor to provide a 250 MHz output bandwidth. In down-conversion applications, a single capacitor connected across these outputs implements a low-pass filter to reduce harmonics directly at the mixer core, simplifying output filtering. When building a quadrature-amplitude modulator or image reject mixer, the differential current outputs of two AD831s may be summed by connecting them together.
An integral low noise amplifier provides a single-ended voltage output and can drive such low impedance loads as filters, 50 W amplifier inputs, and A/D converters. Its small signal bandwidth exceeds 200 MHz. A single resistor connected between pins OUT and FB sets its gain. The amplifier's low dc offset allows its use in such direct-coupled applications as direct-to-baseband conversion and quadrature-amplitude demodulation.
The mixer's SSB noise figure is 10.3 dB at 70 MHz using its output amplifier and optimum source impedance. Unlike passive mixers, the AD831 has no insertion loss and does not require an external diplexer or passive termination.
A programmable-bias feature allows the user to reduce power consumption, with a reduction in the 1 dB compression point and third-order intercept. This permits a tradeoff between dynamic range and power consumption. For example, the AD831 may be used as a second mixer in cellular and two-way radio base stations at reduced power while still providing a substantial performance improvement over passive solutions.
- Data Sheet Rev C, 06/2003 (pdf 550kB)
- (About Data Sheets)
Features
- Doubly Balanced Mixer
- Low Distortion
+24 dBm Third Order Intercept (IP3)
+10 dBm 1 dB Compression Point - Bandwidth
500 MHz RF and LO Input Bandwidths
250 MHz Differential Current IF Output
DC to >200 MHz Single-Ended Voltage IF Output
- Low LO Drive Required: –10 dBm
- Single- or Dual-Supply Operation
- DC Coupled Using Dual Supplies
All Ports May Be DC Coupled
No Lower Frequency Limit—Operation
to DC - User-Programmable Power
Consumption
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD831
High-Performance, Low Distortion 500-MHz Mixer
Functional Block Diagram for AD831
ADL5360 - Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain (dB) | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current (max) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.83 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.59 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.67 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.59 |
| ADL5350 | LF to 4000 | LF to 4000 | LF to 4000 | +4 | - | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.39 |
| ADL5356 | 1700 to 2200 | 50 to 450 | 1400 to 2100 | - | 8 | 26 | 11 | 10 | +3.3V to +5V | - | - |
| ADL5358 | 700 to 1000 | 50 to 350 | 750 to 1450 | - | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5360 | 700 to 1000 | 40 to 450 | 250 to 960 | 0 | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.59 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.95 |
| ADL5802 | 100 to 6000 | LF to 600 | 100 to 6000 | 0 | 1.5 | 27 | 12 | 11 | +3.3V to +5V | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD831 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD831AP | Prodn | 20 ld PLCC | 20 | Ind | $9.02 | 01/09/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD831AP-REEL | Prodn | 20 ld PLCC | 20 | Ind | - | 04/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD831AP-REEL7 | Prodn | 20 ld PLCC | 20 | Ind | - | 04/03/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD831APZ | Prodn | 20 ld PLCC | 20 | Ind | $8.20 | 01/09/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD831APZ-REEL | Prodn | 20 ld PLCC | 20 | Ind |