AD9956
RECOMMENDED FOR NEW DESIGNS2.7 GHz DDS-Based AgileRF™ Synthesizer
- Part Models
- 2
- 1ku List Price
- Starting From $33.71
Overview
- 400 MSPS Internal DDS Clock Speed
- 48-bit frequency tuning word
- 14-bit Programmable Phase Offset
- Integrated 14-bit DAC
- Excellent Dynamic Performance
- Phase noise ≤ 135 dBc/Hz @ 1 KHz offset
- −80 dB SFDR @ 160 MHz (±100 KHz offset IOUT)
- 25 Mb/s write-speed serial I/O control
- 655 MHz programmable input dividers for the phase
- frequency detector (÷M, ÷N) {M, N = 1..16} (bypassable)
- Programmable RF divider (÷R) {R = 1, 2, 4, 8} (bypassable)
- 8 phase/frequency profiles
- 1.8 V supply for device operation
- 3.3 V supply for I/O and charge pump
- Software controlled power-down
- 48-lead LFCSP package
- Automatic linear frequency sweeping capability (in DDS)
- Programmable charge pump current (up to 4 mA)
- Phase modulation capability
- Multichip synchronization
- Dual-mode PLL lock detect
- 655 MHz CML-mode PECL-compliant driver
The AD9956 is Analog Devices’s first AgileRF synthesizer. The device is comprised of a DDS and PLL circuitry. The DDS features a 14-bit DAC operating up to 400 MSPS and a 48-bit frequency tuning word. The PLL Circuitry includes a phase detector with scaleable 200 MHz inputs (pre-scalar inputs operate up to 650 MHz) and digital control over the charge pump current. The device also includes a 650 MHz PECL driver with programmable slew rates.The AD9956 uses advanced DDS technology, an internal high-speed, high performance D/A converter and an advance phase-detector/charge pump combination to enable the synthesis of digitally-programmable, frequency-agile analog output sinusoidal waveforms up to 2.7 GHz. The AD9956 is designed to provide fast frequency hopping and fine tuning resolution (48-bit frequency tuning word). Information is loaded into the AD9956 via a serial I/O port which has a device write speed of 25 MBit/sec. The AD9956 DDS block also supports a user defined linear sweep mode of operation.
The AD9956 is specified to operate over the extended automotive range of −40°C to +125°C.
Applications
- Agile LO frequency synthesis
- FM chirp source for radar and scanning systems
- Automotive radars
- Test and measurement equipment
- Acousto-optic device drivers
Documentation
Data Sheet 1
Application Note 20
Technical Articles 21
Product Highlight 1
Evaluation Design File 1
Frequently Asked Questions 1
Product Highlight 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9956YCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9956YCPZ-REEL7 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea |
||
| AD9956YCPZ | PRODUCTION | |
| AD9956YCPZ-REEL7 | PRODUCTION | |
|
Sep 13, 2017 - 16_0077 CANCELLED: Conversion of Select 4x4, 5x5, 6x6 and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE Korea. |
||
| AD9956YCPZ | PRODUCTION | |
| AD9956YCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADIsimDDS (Direct Digital Synthesis)
ADIsimDDS uses mathematical equations to model and illustrate the overall performance of the selected device. ADIsimDDS calculates the required FTW, given the reference clock frequency and desired output frequency. This tool also models an estimate of the overall spectral performance, and allows the user to explore the effects of external reconstruction filters.
Open Tool