AD9913: Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit ...More
AD9913: Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Product Description
The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit digital-to-analog converter (DAC) operating up to 250 MSPS. The AD9913 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a complete, digitally-programmable, high frequency synthesizer capable of generating a frequency agile analog output sinusoidal waveform at up to 100 MHz.
The AD9913 provides fast frequency hopping and fine tuning resolution. The AD9913 also offers fine resolution phase offset control. Control words are loaded into the AD9913 through the serial or parallel I/O port. The AD9913 also supports a user-defined linear sweep mode of operation for generating highly linearized swept waveforms of frequency. To support various methods of generating a system clock, the AD9913 includes an oscillator, allowing a simple crystal to be used as the frequency reference, as well as a high speed clock multiplier to convert the reference clock frequency up to the full system clock rate. For power saving considerations, many of the individual blocks of the AD9913 can be powered down when not in use.
The AD9913 operates over the extended industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 10/07
- Data Sheet Rev 0, 10/2007 (pdf 683kB)
- (About Data Sheets)
Features
- 50 mW at up to 250 MSPS internal clock speed
- 100 MHz analog output
- Integrated 10-bit DAC
- 0.058 Hz or better frequency resolution
- Phase noise ≤ –135 dBc per Hz @ 1 kHz offset (DAC output)
(<115 dBc per Hz when using on-board PLL multiplier) - Programmable modulus in frequency equation
- 0.022° phase tuning resolution
- Excellent dynamic performance
>80 dB SFDR @ 100 MHz (±100 kHz offset) AOUT - Automatic linear frequency sweeping capability
- 8 frequency or phase offset profiles
- 1.8 V power supply
- Software and hardware controlled power-down
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9913
Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Other Diagrams for AD9913
Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
AD9913 Pin Configuration
Functional Block Diagram for AD9913
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 | 1 | Yes | Yes | Parallel, Serial | $15.58 | CMOS, 300 MSPS Complete DDS w/ Clock Multiplier |
| AD9854 | 300MHz | 12 | 48 | Single(+3.3) | 1210mA | 10 | 1 | Yes | Yes | Parallel, Serial | $17.10 | CMOS 300 MHz, Quadrature, Complete-DDS |
| AD9859 | 400MHz | 10 | 32 | Multi(+1.8, +3.3) | n/a | 20 | 2.05 | Yes | No | Serial | $9.87 | 400 MSPS, 10-Bit, 1.8 V CMOS DDS |
| AD9951 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $13.90 | 400 MSPS 14-Bit, 1.8 V CMOS DDS |
| AD9952 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $15.68 | 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator |
| AD9953 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $14.92 | 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM |
| AD9954 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $17.45 | 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator |
| AD9956 | 400MHz | 14 | 48 | Multi(+1.8, +3.3) | n/a | 10 | 2.3 | No | No | Serial | $17.45 | 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF Synthesizer |
| AD9958 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 105mA | 10 | 2.3 | Yes | - | Serial | $20.48 | 2-Channel 500 MSPS DDS with 10-Bit DACs |
| AD9911 | 500MHz | 10 | 32 | Single(+1.8) | 73mA | 10 | 1.8 | Yes | - | Serial | $15.69 | 500 MSPS Direct Digital Synthesizer w/10-Bit DAC |
| AD9959 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 180mA | 10 | 2.3 | Yes | - | Serial | $37.59 | - |
| AD9858 | 1000MHz | 10 | 32 | Multi(+3.3, +5) | n/a | 40 | 3.8 | No | No | Parallel, Serial | $45.66 | 1 GSPS Direct Digital Synthesizer |
| AD9910 | 1000MHz | 14 | 32 | Single(+1.8), Single(+3.3) | n/a | 20 | 0.5 | Yes | No | Parallel, Serial | $35.33 | 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer |
| AD9912 | 1000MHz | 14 | 48 | Multi(+1.8, +3.3) | 394mA | - | 0.5 | Yes | Yes | Serial | $37.70 | 1 GSPS 14-Bit, DDS with Spur Reduction Channels |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9913 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9913/PCBZ | Prodn | EVALUATION BOARDS | - | Ind | $400.00 | 07/03/2009 | Y | Contact ADI | Add To Cart |
| AD9913BCPZ | Prodn | LFCSP:LEADFRM CHIP SCALE | 32 | Ind | $9.77 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9913BCPZ-REEL7 | Prodn | LFCSP:LEADFRM CHIP SCALE | 32 | Ind | $9.77 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close