ADL5506

RECOMMENDED FOR NEW DESIGNS

30 MHz to 4.5 GHz, 45 dB RF Detector

Viewing:

Overview

  • Complete RF detector function
  • Typical dynamic range: 45 dB
  • Frequency range from 30 MHz to 4.5 GHz
  • Excellent temperature stability
  • Stable linear in decibel response
  • Power on/off response time: 65 ns/145 ns (rise/fall)
    • −5 dBm input power applied
  • Operates from −40°C to +85°C
  • Low power: 3.8 mA at 3.0 V
    • Power supply voltage range from 2.5 V to 5.5 V
  • Disable current <1 µA
  • AEC-Q100 qualified for automotive applications

The ADL5506 is a complete, low cost subsystem for the measurement of RF signals in the 30 MHz to 4.5 GHz frequency range, with a typical dynamic range of 45 dB, intended for use in a wide variety of wireless terminal devices. It provides a wider dynamic range and better accuracy than is possible using discrete diode detectors. In particular, its temperature stability is excellent over −40°C to +85°C.

Its high sensitivity allows measurement of low power levels, thus reducing the amount of power that needs to be coupled to the detector. It is essentially a voltage responding device, with a typical dynamic range of 45 dB.

For convenience, the signal is internally ac-coupled, using a 5 pF capacitor and a broadband 50 Ω match, with an external shunt resistor of 52 Ω. This high-pass coupling, with a corner at approximately 19 MHz, determines the lowest operating frequency. Therefore, the source can be dc grounded.

The ADL5506 output increases from approximately 0.14 V to a little over 1 V as the input signal level increases from 1.25 mV rms (−45 dBm) to 224 mV rms (0 dBm). The output is proportional to the logarithm of the input power level; that is, the reading is presented directly in decibels and is scaled about 18 mV/dB at 900 MHz. A capacitor can be connected between the VLOG pin and the CFLT pin when it is desirable to increase the time interval over which averaging of the input waveform occurs.

The ADL5506 is available in a 6-ball WLCSP and consumes 3.8 mA from a 3.0 V supply. When powered down, the typical disable supply current is <1 µA.

Applications

  • RSSI and TSSI for wireless terminal devices
  • RF transmitter or receiver power measurement
  • Automotive RF bidirectional amplifiers

ADL5506
30 MHz to 4.5 GHz, 45 dB RF Detector
ADL5506-fbl ADL5506-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RF Power Detectors 6
AD8311 RECOMMENDED FOR NEW DESIGNS 50 dB GSM PA Controller
AD8312 RECOMMENDED FOR NEW DESIGNS 50 MHz TO 3.5 GHz, 45 dB RF Detector
AD8314 PRODUCTION RF Detector / Controller, 100 MHz TO 2.7 GHz, 45 dB
AD8306 PRODUCTION 5 MHz TO 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
AD8309 PRODUCTION 5 MHz TO 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output
AD8310 PRODUCTION Fast, Voltage-Out, DC to 440 MHz, 95 dB Logarithmic Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADL5506

ADL5506 Evaluation Board

Product Details

The ADL5506-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3V supply and draws 3.75 mA of current, however the supply can range from 2.5 V to 5.5 V. The power supply must be connected to the test loops labeled VPOS and GND. The RF input signal is applied to the SMA connector (RFIN). The output voltage is available on the SMA connector (VLOG).

EVAL-ADL5506
ADL5506 Evaluation Board

Latest Discussions

Recently Viewed