AD8364-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power supply. The 5 V power supply should be connected to the clip leads labeled VPS and COMM1. The two RF input signals are applied to two edge-mounted SMA type RF connectors. The output signals are accessible via the OUTA, OUTB, OUTN, OUTP and TEMP clip leads. The circuit board can also accommodate 6-pin and 26-pin headers through which the power supply, ground, temperature adjust nodes and output signal pins are accessible (the circuit board ships with these headers not installed).
Buy© 1995 - Analog Devices, Inc. All Rights Reserved