TMC6460
RECOMMENDED FOR NEW DESIGNSFully-Integrated Field-Oriented Control Brushless DC Driver
36V/3A Smart FOC BLDC cDriver
- Part Models
- 2
- 1ku List Price
- Starting From $3.91
Overview
- Highly Miniaturized Servo Drive SoC
- Drives 36V BLDC and DC Motors
- Up to 3ARMS Continuous Current Capability
- Up to 5AFS Current Sensing Capability
- -40°C to 125°C Ambient Temperature
- Easy to Use
- High Performance Motion Control
- Hardware-Based Field-Oriented Control (FOC)
- Up to 200kHz Control Loop and PWM Engine
- Embedded 8-Point Ramp Controller
- Flexible Feedback Engine (ABN, SinCos, Digital/Analog Hall, SPI Encoders)
- Integrated Power Stage and Signal Conditioning
- Three 36V Half Bridges 55mΩ/FET
- Integrated Scalable, Lossless Current Sensing
- Accurate CSAs and ADCs
- Short Circuit and Thermal Protection
The TMC6460 is the first fully-integrated servo drive IC including the FOC controller, power stage, current sensing, and feedback engine, all in one chip. Its highly integrated design enables the control of torque, velocity, and position motion with unrivalled miniaturization.
Inside the TMC6460, the FOC algorithm and motion control are implemented in the hardware, resulting in outstanding dynamic control of the motor compared to software-implemented solutions.
The high PWM frequency capabilities of the TMC6460 enable efficient and precise control of low-inductance and coreless motors.
The TMC6460 is a flexible and easy-to-use solution, making it the ideal choice in applications that require precise positioning and fast acceleration.
APPLICATIONS
- Robotics and Automation
- CCTV and PTZ Cameras
- SMT Pick and Place Machines
- Photography Gimbals
- Infusion and Syringe Pumps
- BLDC/PMSM and DC Servo Motors
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMC6460ATU+ | LFCSP | ||
| TMC6460ATU+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 1 | ||
| ADP122 | PRODUCTION | 5.5 V Input, 300 mA, Low Quiescent Current, CMOS Linear Regulator, Fixed Output Voltage |
Tools & Simulations
Design Tool 1
Evaluation Kits
Latest Discussions
No discussions on TMC6460 yet. Have something to say?
Start a Discussion on EngineerZone®