SC1869

Obsolete

Adaptive RF Power Amplifier Linearizer

Industry's First Fully Adaptive RF PA Linearization Technology in a Single IC

Viewing:

Overview

  • RFin/RFout PA Linearizer SoC in Standard CMOS
  • Fully Adaptive Compensation
  • Low Power Consumption:
    • Duty-Cycled (9%) Feedback: 420mW
    • Full Adaptation: 1.06W
  • Frequency Range: 698MHz to 2800MHz
  • Input Signal Bandwidth: Up to 20MHz
  • Up to 28dB ACLR and 38dB IMD Improvement*
  • Packaged in 9mm x 9mm QFN Package
  • Operating Case Temperature: -40°C to +100°C
  • Fully RoHS Compliant, Green Materials
  • Pin Compatible with SC1887 and SC1869
SC1869
Adaptive RF Power Amplifier Linearizer
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Noise Amplifiers (LNAs) & Power Amplifiers 1
SC1894 RECOMMENDED FOR NEW DESIGNS 225MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on SC1869 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed