RH1056A

PRODUCTION

Precision, High Speed, JFET Input Operational Amplifier

Viewing:

Overview

Absolute Maximum Ratings

  • Supply Voltage: ±20V
  • Differential Input Voltage: ±40V
  • Input Voltage: ±20V
  • Output Short-Circuit Duration: Indefinite
  • Operating Temperature Range: –55°C to 125°C
  • Storage Temperature Range: –65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH1056A
Precision, High Speed, JFET Input Operational Amplifier
RH1056A Application Circuit RH1056A Pin Configuration RH1056A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • RH1056A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on RH1056A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed