RH07

Obsolete

Operational Amplifier

Viewing:

Overview

  • ABSOLUTE MAXIMUM RATINGS
  • Supply Voltage: ±22V
  • Differential Input Voltage: ±30V
  • Input Voltage: ±22V
  • Output Short-Circuit Duration (Note 3): Indefinite
  • Operating Temperature Range: –55°C to 125°C
  • Storage Temperature Range: –65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C
RH07
Operational Amplifier
Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Controlled Drawings 1

Spec Notice 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH07 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed