CM4xx Mixed-Signal Control Processors

Analog Devices ADSP-CM4xx mixed-signal control processors utilize the ARM®-Cortex™ M4 processor core integrated with high precision A/D converters, digital accelerators and filters, SRAM and flash memories, and a rich set of peripherals. The processors are suitable for a wide myriad of embedded applications requiring high performance, real-time control, and analog conversion.
Product Selection Table

CM4xx Mixed-Signal Control Processors

CM4xx Mixed-Signal Control Processors

Click to see all in Parametric search

CM40x Mixed Signal Control Processors

  Hold Shift Key for secondary sorting
SortOrderPart#Clock Speeds AvailableADC ENOB (typ)
(bits)
ADC ChannelsMemory SRAM on chipMemory Flash on chipUSB InterfaceSerial Comms PortsEthernet Protocal SupportedMemory Ext Types SupportedGPIO pinsSpecial FeaturesMCU Core TechnologyADC Simultaneous Sampling
1ADSP-CM419F 240 MHz 14 31 160 kB 512 kB- 1 I2C, 2 CAN, 2 SPI, 3 UARTS No 16 bit EMIF 73 CORDIC, Enhanced PWM, FFT Arching Detection, FOCP, HAE, Math Function Block, SINC filters 4, SMC ARM Cortex AO, ARM Cortex M4 6 Way
2ADSP-CM418F 240 MHz 12 31 128 kB, 160 kB 256 kB, 512 kB- 1 I2C, 2 CAN, 2 SPI, 3 UARTS No 16 bit EMIF 73 CORDIC, Enhanced PWM, FFT Arching Detection, FOCP, HAE, Math Function Block, SINC filters 4, SMC ARM Cortex AO, ARM Cortex M4 6 Way
3ADSP-CM417F 240 MHz 14 24 160 kB 1 MB, 512 kB- 1 I2C, 2 CAN, 2 SPI, 3 UARTS No 16 bit EMIF 73 CORDIC, Enhanced PWM, FFT Arching Detection, FOCP, HAE, Math Function Block, SINC filters 4, SMC ARM Cortex AO, ARM Cortex M4 3 Way
4ADSP-CM416F 240 MHz 12 24 128 kB, 160 kB 256 kB, 512 kB- 1 I2C, 2 CAN, 2 SPI, 3 UARTS No 16 bit EMIF 73 CORDIC, Enhanced PWM, FFT Arching Detection, FOCP, HAE, Math Function Block, SINC filters 4, SMC ARM Cortex M4 3 Way
5ADSP-CM413F 240 MHz 14 24 128 kB, 160 kB 256 kB, 512 kB- 1 I2C, 2 CAN, 2 SPI, 3 UARTS No 16 bit EMIF 73 Enhanced PWM, FOCP, Math Function Block, SINC filters 4, SMC ARM Cortex M4 3 Way
6ADSP-CM411F 180 MHz, 240 MHz 12 24- 256 kB No 1 I2C, 2 CAN, 2 SPI, 5 UARTs No 16 bit EMIF 73 Enhanced PWM, FOCP, Math Function Block, SINC filters 4, SMC ARM Cortex M4 3 Way
7ADSP-CM409F 240 MHz 14 24 384 kB 2 MB Yes 1 I2C, 2 CAN, 3 UARTS Yes 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
8ADSP-CM403F 150 MHz, 240 MHz 14 24 384 kB 2 MB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
9ADSP-CM402F 100 MHz, 150 MHz 11 24 128 kB 512 kB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
10ADSP-CM408F 240 MHz 13 16 384 kB 2 MB Yes 1 I2C, 2 CAN, 3 UARTS Optional 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
11ADSP-CM407F 150 MHz, 240 MHz 11 16 384 kB 2 MB Yes 1 I2C, 2 CAN, 3 UARTS Optional 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
12ADSP-CM408F-B 240 MHz 14 16- 2 MB Yes 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
13ADSP-CM408F-A 240 MHz 14 16- 2 MB Yes 1 I2C, 2 CAN, 3 UARTS Yes 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
14ADSP-CM407F-D 150 MHz 12 16- 1 MB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
15ADSP-CM407F-B 240 MHz 12 16- 2 MB Yes 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
16ADSP-CM407F-A 240 MHz 12 16- 2 MB Yes 1 I2C, 2 CAN, 3 UARTS Yes 16 bit EMIF 91 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
17ADSP-CM403F-F 100 MHz 14 24- 256 kB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
18ADSP-CM403F-E 150 MHz 14 24--- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
19ADSP-CM403F-C 240 MHz 14 24- 2 MB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
20ADSP-CM402F-F 100 MHz 12 24- 256 kB- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-
21ADSP-CM402F-E 150 MHz 12 24--- 1 I2C, 2 CAN, 3 UARTS- 16 bit EMIF 40 HAE, PWM Units, QEP 2, SINC filters 4 ARM Cortex M4-