Switched Capacitor Converters

Switched Capacitor ConvertersClick to see all in Parametric search

Switched Capacitor Converters

  Hold Shift Key for secondary sorting
SortOrderPart#Vin (min)
(V)
Vin (max)
(V)
# OutputsVout-PresetsIout (max)
(A)
Freq, switching Pre-setUS Price 1000 to 4999
($ US)
1ADM8832---- 5m- $2.02
2ADP3605 3 6 1 -3V/Adj 120m 250 kHz-
3ADM8829Reference Circuit Available 1.5 5.5 1 -Vin 25m- $0.76
4ADM8828 1.5 5.5 1 -Vin 25m 120 kHz, 25 kHz $0.76
5ADM8660 1.5 7 1 -Vin 100m 120 kHz, 25 kHz $1.92
6ADM660 1.5 5.5- -Vin, 2*Vin 100m 120 kHz, 25 kHz $1.82