Optical Data Path

Analog Devices offers a range of optical data path technologies, ranging from clock and data recovery ICs, laser diode driver ICs, optical limiting amplifiers, optical transimpedance amplifiers, and optoelectronic amplifiers. Members of this diverse portfolio support interface miniaturization, offer SFP, SFF, and GBIC data communication optimization, and feature easy integration into protocol agnostic applications, among other functions and applications.

Clock and Data Recovery/Retiming

ADI provides discrete rate, multirate, and continuous tuning clock and data recovery ICs for equipment designs including metro, long haul, DWDM, and FSO applications.

Laser Drivers

Analog Devices laser diode driver ICs work with Fabry-Perot, DFB, and VCSELs, and the ICs support continuous mode data rates from 50 Mbps to 11.3 Gbps.

Optical Limiting Amplifiers

ADI high gain optical limiting amplifiers feature low power, low jitter, and excellent sensitivity performance, as well as SFP, SFF, and GBIC MSA module design support.

Optical Transimpedance Amplifiers

Analog Devices optical transimpedance amplifiers offer a complete, high performance, single chip solution for converting photodiode current into a differential voltage input.

Photo Detector with Integrated Transimpedance Amplifiers

ADI optoelectronic amplifiers include a range of germanium photodiodes that have been monolithically integrated with silicon transimpedance amplifiers and limiting amplifiers.