Optical Limiting Amplifiers

Optical Limiting AmplifiersClick to see all in Parametric search

Optical Limiting Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Vsupply-single (typ)
(V)
Data Rate (Max)
(bps)
Bandwidth -3 dB (typ)
(Hz)
Gain (typ)
(dB)
Input Sensitivity (V p-p)
(V p-p)
Vout Diff (typ)
(V p-p)
Power Dissipation (typ)
(W)
Isupply Pos (max)
(A)
V-LOS min (typ)
(V)
Jitter Random RMS (typ)
(ps)
BW SelectUS Price 1000 to 4999
($ US)
1HMC865 3.3 32G 25G 30 10m 800m 297m 90m- 0.3- $149.07
2HMC866 3.3 43G 25G 29 20m 800m 281m 85m- 0.3- $145.08
3HMC914 3.3 12.5G 9.5G 32 15m 750m 155m 63m 110m 0.2 Yes $8.35
4HMC750 5 12.5G 11G 44 2m 800m 530m 106m- 0.2- $79.28
5ADN2892 3.3 4.25G-- 3.5m 750m 160m- 3.5m 3.5 Yes $4.10
6ADN2891 3.3 3.2G-- 4m 700m 145m- 3.5m 4 No $4.05
7ADN2890 3.3 2.7G-- 3m 700m 130m- 2m 2.4 No $4.05