Optical Limiting Amplifiers

Analog Devices high gain optical limiting amplifiers feature low power, low jitter, and excellent sensitivity performance. Our limiting amplifiers include receiver functions such as quantization, loss of signal detection, and SFF-8472-compliant average power measurement. Along with SFP, SFF, and GBIC MSA module designs, our amplifiers also support physical layer protocols that include 1 ×, 2 ×, and 4 × Fibre Channel, 10GBASE-LX4, multiple rate SONET/SDH up to OC-48 with FEC, and Gigabit Ethernet.
Product Selection Table

Optical Limiting Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#Vs
(typ)
(V)
Data Rate
(max)
(bps)
BW -3 dB
(typ)
(Hz)
Gain
(typ)
(dB)
Vin Sensitivity
(typ)
(V p-p)
Vout Diff
(typ)
(V p-p)
Power
(typ)
(W)
Is Pos
(max)
(A)
V-LOSS min
(typ)
(V)
BW SelectUS Price 1000 to 4999
($ US)
Jitter Random RMS
(typ)
(s p-p)
1HMC865 3.3 32G 25G 30 10m 800m 297m 90m--- 0.3p
2HMC866 3.3 43G 25G 29 20m 800m 281m 85m--- 0.3p
3HMC914 3.3 12.5G 9.5G 32 15m 750m 155m 63m 110m Yes- 0.2p
4HMC750 5 12.5G 11G 44 2m 800m 530m 106m--- 0.2p
5ADN2892 3.3 4.25G-- 3.5m 750m 160m- 3.5m Yes- 3.5p
6ADN2891 3.3 3.2G-- 4m 700m 145m- 3.5m No- 4p
7ADN2890 3.3 2.7G-- 3m 700m 130m- 2m No $4.17 2.4p