MXL1344A
PRODUCTION+5V Multiprotocol, Software-Selectable Cable Terminator
Save Board Space and Cost Replacing Discrete Resistor Networks and Relays
- Part Models
- 2
- 1ku List Price
- Starting From $9.53
Overview
- Certified TBR-1 and TBR-2-Compliant Chipset (NET1 and NET2)Pending Completion of Testing
- Supports V.10 (RS-423), V.11 (RS-422, RS-530, RS-530A, RS-449, V.36, and X.21), V.28 (RS-232) and V.35 Termination
- Cable- or Software-Selectable Termination
- Cable- or Software-Selectable DTE/DCE
- Replaces Discrete Resistor Termination Networks and Expensive Relays
- Available in Small 24-Pin SSOP Package
The MXL1344A contains six software-selectable, multiprotocol cable termination networks. Each network is capable of terminating V.11 (RS-422, RS-530, RS-530A, RS-449, V.36 and X.21) with a 100Ω differential load, V.35 with a T-network load, or V.28 (RS-232) and V.10 (RS-423) with an open-circuit load for use with transceivers having on-chip termination. The termination protocol can be selected by the serial interface cable wiring or by software control. The MXL1344A replaces discrete resistor termination networks and expensive relays required for multiprotocol termination, saving space and cost.
The MXL1344A terminator is designed to form a complete +5V cable- or software-selectable multiprotocol DCE/DTE interface port when used with the MXL1543 and MXL1544/MAX3175 transceiver ICs. The MXL1344A terminator can use the VEE power generated by the MXL1543 charge pump, simplifying system design. The MXL1344A, MXL1543, and MXL1544/MAX3175 are pin-for-pin compatible with the LTC1344A, LTC1543, and LTC1544, but for proper operation the entire Maxim chipset must be used without substituting other manufacturer's parts on a chip-by-chip basis.
The MXL1344A is available in a 24-pin SSOP package and is specified for the 0°C to +70°C commercial temperature range.
Applications
- CSUs/DSUs
- Data Networking
- Data Routers
- Data Switches
- PCI Cards
- Telecommunications Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MXL1344ACAG+ | SSOP | ||
| MXL1344ACAG+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MXL1344ACAG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 3 | ||
| MXL1543 | PRODUCTION | +5V, Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers |
| MXL1544 | PRODUCTION | +5V, Multiprotocol, Software-Selectable Control Transceivers |
| MAX3175 | Obsolete | +5V, Multiprotocol, Software-Selectable Control Transceivers |