MXL1013

Obsolete

Dual/Quad, Precision Op Amps

Viewing:

Overview

  • Single-Supply Operation
    • Input Voltage Range Extends to Ground
    • Output Swings to Ground while Sinking Current
  • 150µV Max Offset Voltage
  • Low Drift: 2µV/°C Max
  • 0.8nA Max Offset Current
  • Guaranteed High Gain
    • 5mA Load Current: 1.5 Million Min
    • 17mA Load Current: 0.8 Million Min
  • 500µA Max Supply Current per Amplifier
  • Low Voltage Noise: 0.1Hz to 10Hz, 0.55µVP-P
  • Lower Current Noise than OP07: 0.07 pA/√Hz
MXL1013
Dual/Quad, Precision Op Amps
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MXL1013 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed