MXL1001

Obsolete

Precision Operational Amplifier

Viewing:

Overview

  • Guaranteed Low Offset Voltage
    • MXL1001AM: 15µV max
    • MXL1001C: 60µV max
  • Guaranteed Low Drift
    • MXL1001AM: 0.6µV/°C max
    • MXL1001C: 1.0µV/°C max
  • Guaranteed Low Bias Current
    • MXL1001AM: 2nA max
    • MXL1001C: 4nA max
  • Guaranteed CMRR
    • MXL1001AM: 114dB min
    • MXL1001C: 110dB min
  • Guaranteed PSRR
    • MXL1001AM: 110dB min
    • MXL1001C: 106dB min
  • Low Power Dissipation
    • MXL1001AM: 75mW max
    • MXL1001C: 80mW max
  • Low Noise: 0.3µVp-p
MXL1001
Precision Operational Amplifier
MXL1001: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MXL1001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed