MAX9759

PRODUCTION

3.2W, High-Efficiency, Low-EMI, Filterless, Class D Audio Amplifier

Viewing:

Overview

  • 3.2W into 4Ω Load (THD+N = 10%)
  • Filterless Amplifier Passes FCC Radiated Emissions Standards with 7.6cm of Cable
  • 92% Efficiency
  • High PSRR (81dB at 1kHz)
  • Low 0.02% THD+N
  • External Clock Synchronization for Multiple, Cascaded Maxim Class D Amplifiers
  • 3.0V to 5.5V Single-Supply Operation
  • Pin-Selectable Gain (6dB, 12dB, 18dB, 24dB)
  • Integrated Click-and-Pop Suppression
  • Low Quiescent Current (8.4mA)
  • Low-Power Shutdown Mode (10µA)
  • Mute Function
  • Short-Circuit and Thermal-Overload Protection
  • Available in Thermally Efficient Package 16-Pin TQFN (4mm x 4mm x 0.8mm)
MAX9759
3.2W, High-Efficiency, Low-EMI, Filterless, Class D Audio Amplifier
MAX9759: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

MAX9759EVKIT

Evaluation Kit for the MAX9759

Features and Benefits

  • 3.2W Continuous Power into 4Ω Load
  • Filterless Amplifier Passes FCC Radiated Emissions Standards with 7.6cm of Cable
  • 92% Efficiency
  • High PSRR (81dB at 1kHz)
  • Low 0.02% THD+N
  • External Clock Synchronization for Multiple, Cascaded Maxim Class D Amplifiers
  • Logic-Selectable Gain (6dB, 12dB, 18dB, 24dB)
  • 3.0V to 5.5V Single-Supply Operation
  • Integrated Click-and-Pop Suppression
  • Low-Power Shutdown Mode (0.1µA)
  • Mute Function
  • Short-Circuit and Thermal-Overload Protection
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX9759 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that uses the MAX9759 to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 3.0V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W of continuous power into a 4Ω load.

The MAX9759 EV kit accepts differential or single-ended input signals, provides an option to select between different switching frequency modes of operation, and allows for external clock synchronization of multiple, Maxim Class D amplifiers.

Applications

  • Cell Phones/PDAs
  • Flat-Panel PC Monitors
  • LCD Projectors
  • LCD TVs
  • Notebook PCs
  • Portable DVD Players

MAX9759EVKIT
Evaluation Kit for the MAX9759

Latest Discussions

Recently Viewed