Overview
Features and Benefits
- 3.2W Continuous Power into 4Ω Load
- Filterless Amplifier Passes FCC Radiated Emissions Standards with 7.6cm of Cable
- 92% Efficiency
- High PSRR (81dB at 1kHz)
- Low 0.02% THD+N
- External Clock Synchronization for Multiple, Cascaded Maxim Class D Amplifiers
- Logic-Selectable Gain (6dB, 12dB, 18dB, 24dB)
- 3.0V to 5.5V Single-Supply Operation
- Integrated Click-and-Pop Suppression
- Low-Power Shutdown Mode (0.1µA)
- Mute Function
- Short-Circuit and Thermal-Overload Protection
- Fully Assembled and Tested Surface-Mount Board
Product Details
The MAX9759 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that uses the MAX9759 to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 3.0V to 5.5V DC power supply, the EV kit is capable of delivering 3.2W of continuous power into a 4Ω load.
The MAX9759 EV kit accepts differential or single-ended input signals, provides an option to select between different switching frequency modes of operation, and allows for external clock synchronization of multiple, Maxim Class D amplifiers.
Applications
- Cell Phones/PDAs
- Flat-Panel PC Monitors
- LCD Projectors
- LCD TVs
- Notebook PCs
- Portable DVD Players
Applicable Parts
Documentation & Resources
-
MAX9759EVKIT: Evaluation Kit for the MAX9759 Data Sheet (Rev. 0)5/27/2005PDF574K