MAX9622

Obsolete

Precision, High-Bandwidth Op Amp

Power-Efficient Op Amp in Small SC70 Package

Viewing:

Overview

  • 50MHz UGBW
  • Low Input Voltage Offset Voltage (100µV max)
  • Input Common-Mode Voltage Range Extends Below Ground
  • Wide 2.0V to 5.25V Supply Range
  • Low 1mA Supply Current
MAX9622
Precision, High-Bandwidth Op Amp
MAX9622: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX9622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed