MAX9614

PRODUCTION

Low-Power Single/Dual, Rail-to-Rail Op Amps

Industry's Smallest, Low-Power Precision Dual Op Amps Save Board Space and Dissipate Heat

Viewing:

Overview

  • VCC = 2.5V to 5.5V (-40°C to +125°C)
  • Low 100μV (max) VOS
  • 1µA Supply Current in Shutdown, 175µA Operating
  • Small SC70 Package
  • 2.8MHz Bandwidth
  • Excellent RF Immunity
MAX9614
Low-Power Single/Dual, Rail-to-Rail Op Amps
MAX9614, MAX9616: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9614 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed