MAX9562

Dual/Triple, DirectDrive Video Amplifiers with Reconstruction Filters

Viewing:

Overview

  • DC-Coupled Output
  • Direct Connection to Video DACs
  • Video Output Black Level or Blank Level Set to Ground
  • CVBS, S-Video, and YPbPr Support
  • Video Reconstruction Filter with 50dB Attenuation at 27MHz
  • Preset Gain of +6dB
  • 10nA Shutdown Supply Current
  • Single 2.7V to 3.6V Power-Supply Operation
MAX9562
Dual/Triple, DirectDrive Video Amplifiers with Reconstruction Filters
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 2
MAX9502 NOT RECOMMENDED FOR NEW DESIGNS 2.5V Video Amplifier with Reconstruction Filter
MAX9505 Obsolete DirectDrive Video Amplifier with Reconstruction Filter and Analog Switch
Operational Amplifiers (Op Amps) 1
MAX9503 PRODUCTION DirectDrive® Video Amplifier with Reconstruction Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9562 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed