MAX9505

Obsolete

DirectDrive Video Amplifier with Reconstruction Filter and Analog Switch

Viewing:

Overview

  • DC-Coupled Output
  • Direct Connection to Video DAC
  • Video Output Black Level Set to Ground
  • Video Reconstruction Filter with 50dB Attenuation at 27MHz
  • 6dB Gain
  • 1.7Ω RON Analog Switch
  • 10nA Shutdown Supply Current
  • 2.7V to 3.6V Single-Supply Operation
MAX9505
DirectDrive Video Amplifier with Reconstruction Filter and Analog Switch
MAX9505: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Active Filters 1
MAX9502 NOT RECOMMENDED FOR NEW DESIGNS 2.5V Video Amplifier with Reconstruction Filter
Operational Amplifiers (Op Amps) 1
MAX9503 PRODUCTION DirectDrive® Video Amplifier with Reconstruction Filter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9505 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed