MAX9316A

Obsolete

1:5 Differential (LV)PECL/(LV)ECL/HSTL Clock and Data Driver

1:5 Differential (LV)PECL/(LV)ECL/HSTL Clock and Data Driver Designed for Clock and Data Distribution

Viewing:

Overview

  • Guaranteed 400mV Differential Output at 1.5GHz
  • Selectable Single-Ended or Differential Input
  • 130ps (max) Part-to-Part Skew at +25°C
  • 20ps Output-to-Output Skew
  • 365ps Propagation Delay
  • Synchronous Output Enable/Disable
  • On-Chip Reference for Single-Ended Inputs
  • Input Biased to Low when Open
  • Pin Compatible with MC100EL14
MAX9316A
1:5 Differential (LV)PECL/(LV)ECL/HSTL Clock and Data Driver
MAX9316A: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fanout Buffers 8
MAX9315 PRODUCTION 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver
MAX9316 Obsolete 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Driver
MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9313 Obsolete 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9312 PRODUCTION Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9314 Obsolete Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9325 Obsolete 2:8 Differential LVPECL/LVECL/HSTL Clock and Data Driver
MAX9326 Obsolete 1:9 Differential LVPECL/LVECL/HSTL Clock and Data Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9316A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed