MAX9326

Obsolete

1:9 Differential LVPECL/LVECL/HSTL Clock and Data Driver

Viewing:

Overview

  • 50ps (max) Output-to-Output Skew
  • 1.5psRMS (max) Random Jitter
  • Guaranteed 300mV Differential Output at 1.0GHz
  • +2.375V to +3.8V Supplies for Differential HSTL/LVPECL
  • -2.375V to -3.8V Supplies for Differential LVECL
  • On-Chip Reference for Single-Ended Inputs
  • Outputs Low for Inputs Open or at VEE
  • Pin Compatible with MC100LVE111
  • MAX9326
    1:9 Differential LVPECL/LVECL/HSTL Clock and Data Driver
    MAX9326: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX9326 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed