MAX8713

PRODUCTION

Simplified Multichemistry SMBus Battery Charger

Multichemistry, SMBus™, Battery Charger Simplifies Construction of Smart Chargers with a Minimum Number of External Components

Viewing:

Overview

  • Over 2A Charge Current
  • Intel SMBus 2-Wire Serial Interface
  • ±0.6% Charge Voltage Accuracy
  • 11-Bit Charge Voltage Resolution
  • 6-Bit Charge Current Resolution
  • Adjustable Switching Frequency
  • +8V to +28V Input Voltage Range
  • Cycle-By-Cycle Current Limit
  • Charges Any Battery Chemistry (Li+, NiCd, NiMH, Lead Acid, etc.)
  • Small, 24-Pin TQFN
  • MAX8713
    Simplified Multichemistry SMBus Battery Charger
    MAX8713: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Software Development 1


    Evaluation Kits

    MAX8713EVKIT

    Evaluation Kit for the MAX8713

    Features and Benefits

  • 0.6% Battery Voltage Accuracy
  • 5% Battery Charge-Current Accuracy
  • Up to 2A Battery Charge Current
  • +8V to +25V Input Voltage Range
  • Charge Li+, NiCd, and NiMH Battery Chemistries
  • Cycle-by-Cycle Current Limiting
  • SMBus-Compatible 2-Wire Serial Interface
  • Includes Windows 95-/98-/2000-/XP-Compatible Software and Demo PC Board
  • Fully Assembled and Tested
  • Product Details

    The MAX8713 evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® system management bus (SMBus™) to control the battery regulation voltage and charger current output.

    The MAX8713 EV kit can charge one, two, three, or four series Li+ cells with a current up to 2A.

    The MAX8713 evaluation system (EV system) consists of a MAX8713 EV kit and the Maxim SMBUSMON2 board. The MAX8713 EV kit includes Windows® 95-/98- /2000-/XP-compatible software to provide a user-friendly interface.

    Applications

    • Digital Cameras
    • Handset Car Kits
    • Notebook Computers
    • PDAs and Tablet Computers
    • Portable Equipment with Rechargeable Batteries

    MAX8713EVKIT
    Evaluation Kit for the MAX8713

    Latest Discussions

    No discussions on MAX8713 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed