Overview
Features and Benefits
Product Details
The MAX8713 evaluation kit (EV kit) is an efficient, multichemistry battery charger. It uses the Intel® system management bus (SMBus) to control the battery regulation voltage and charger current output.
The MAX8713 EV kit can charge one, two, three, or four series Li+ cells with a current up to 2A.
The MAX8713 evaluation system (EV system) consists of a MAX8713 EV kit and the Maxim SMBUSMON2 board. The MAX8713 EV kit includes Windows® 95-/98- /2000-/XP-compatible software to provide a user-friendly interface.
Applications
- Digital Cameras
- Handset Car Kits
- Notebook Computers
- PDAs and Tablet Computers
- Portable Equipment with Rechargeable Batteries
Applicable Parts
Documentation & Resources
-
MAX8713EVKIT: Evaluation Kit for the MAX8713 Data Sheet (Rev. 0)1/25/2005PDF272K