MAX697

PRODUCTION

Microprocessor Supervisory Circuits

Industry-Standard, Full-Function uP Supervisor

Viewing:

Overview

  • Adjustable Low-Line Monitor and Power-Down Reset
  • Power-OK/Reset Time Delay
  • Watchdog Timer—100ms, 1.6s, or Adjustable
  • Minimum Component Count
  • 1µA Standby Current
  • Battery-Backup Power Switching (MAX696)
  • On-Board Gating of Chip-Enable Signals (MAX697)
  • Separate Monitor for Power-Fail or Low-Battery Warning
MAX697
Microprocessor Supervisory Circuits
MAX696, MAX697: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 6
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX818 PRODUCTION +5V Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX697 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed