MAX6777

PRODUCTION

Low-Power, 1%-Accurate Battery Monitor in µDFN and SC70 Packages

Viewing:

Overview

  • 1.0%-Accurate Threshold Specified Over Temperature
  • Single/Dual, Low-Battery Output Options
  • Low 3µA Battery Current
  • Open-Drain or Push-Pull Low-Battery Outputs
  • Fixed or Adjustable Hysteresis
  • Low-Input Leakage Current Allows Use of Large Resistors
  • Guaranteed Valid Low-Battery-Output Logic State Down to VBATT = 1V
  • Immune to Short Battery Transients
  • Fully Specified from -40°C to +85°C
  • Small 5-Pin SC70 or Ultra-Small 6-Pin µDFN (1mm x 1.5mm) Package
MAX6777
Low-Power, 1%-Accurate Battery Monitor in µDFN and SC70 Packages
MAX6775, MAX6776, MAX6777, MAX6778, MAX6779, MAX6780, MAX6781: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 3
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6428 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6429 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
Supervisory Circuits & Reset ICs 2
MAX6461 PRODUCTION Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
MAX6375 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6777 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed