MAX6462

Obsolete

Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits

Viewing:

Overview

  • Ultra-Low 1.0µA Supply Current
  • Preset Thresholds from +1.6V to +5.5V in 100mV Increments
  • Internal 5% Threshold Hysteresis
  • ±2.5% Threshold Accuracy Over Temperature
  • Internal Timeout Period Option (150ms min)
  • Immune to Short Voltage Transients
  • No External Components
  • Available in Three Output Options: Push-Pull (Active Low/Active High) and Open Drain (Active Low)
  • Fully Specified from -40°C to +125°C
  • Small SC70 and SOT23 Packages
  • MAX6462
    Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
    MAX6461, MAX6462, MAX6463, MAX6464, MAX6465, MAX6466: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Supervisory Circuits & Reset ICs 16
    MAX6381 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6382 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6383 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6384 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6385 LAST TIME BUY SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6386 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6387 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6388 LAST TIME BUY SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6389 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6390 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
    MAX6375 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    MAX6376 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    MAX6377 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    MAX6378 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    MAX6379 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    MAX6380 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6462 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed