MAX6366P

PRODUCTION

SOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating

Industry's Only SOT23 µP Supervisory Circuit with Battery Backup and Chip-Enable Gating

Viewing:

Overview

  • Low +1.2V Operating Supply Voltage (VCC or VBATT)
  • Precision Monitoring of +5.0, +3.3V, +3.0V, and +2.5V Power-Supply Voltages
  • On-Board Gating of Chip-Enable Signals, 1.5ns Propagation Delay
  • Debounced Manual Reset Input (MAX6365)
  • Watchdog Timer, 1.6s Timeout (MAX6366)
  • Battery-On Output Indicator (MAX6367)
  • Auxiliary User-Adjustable RESET IN (MAX6368)
  • Low 10µA Quiescent Supply Current
  • Three Available Output Structures
    • Push-Pull Active-Low RESET
    • Open-Drain Active-Low RESET
    • Open-Drain RESET
  • RESET/Active-Low RESET Valid Down to 1.2V Guaranteed
    • (VCC or VBATT)
  • Power-Supply Transient Immunity
  • 150ms min Reset Timeout Period
  • Miniature 8-Pin SOT23 Package
MAX6366P
SOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating
MAX6365, MAX6366, MAX6367, MAX6368: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 11
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX691A PRODUCTION Microprocessor Supervisory Circuits
MAX793 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX794 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX795 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
MAX808 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX818 PRODUCTION +5V Microprocessor Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6366P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed