MAX5881

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, 4.3Gsps Cable Downstream Direct RF Synthesis DAC

RF-DAC Enables Fully Digital Upconverter for DOCSIS 3.0-Compliant Edge QAM Devices and CMTS

Viewing:

Overview

  • 4.3Gsps Output Update Rate
    • Direct RF Synthesis from 50MHz to 1000MHz
  • Performance Supports Up to Four Contiguous QAM Channels
  • Industry-Leading Dynamic Performance
    • ACP = 67dBc at fOUT = 1000MHz (Four 6MHz QAM Channels, 6MHz Offset)
    • ACP = 68dBc at fOUT = 1000MHz (Four 6MHz QAM Channels, 12MHz Offset)
    • ACP = 69dBc at fOUT = 1000MHz (Four 6MHz QAM Channels, 18MHz Offset)
  • Low-Power Operation
    • 1260mW (fDAC = 4096Msps)
  • 4:1 Multiplexed LVDS Inputs
    • Up to 1075Mwps Each Port
    • Double Data Rate (DDR) Mode
  • Internal 50Ω Differential Output Termination
  • Input Register Scan Mode for In-Circuit Continuity Verification
  • Compact 11mm x 11mm, 169 CSBGA Lead(Pb)-Free Package
  • Evaluation Kit Available (Order MAX5881EVKIT)
MAX5881
12-Bit, 4.3Gsps Cable Downstream Direct RF Synthesis DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5881EVKIT

Evaluation Kit for the MAX5881

Features and Benefits

  • 4.3Gsps Maximum DAC Update Rate
  • Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
  • Proven 12-Layer PCB Design
  • On-Board Reference Circuitry
  • On-Board Power-On Reset
  • On-Board Clock Interface
    • 2.15GHz Maximum Clock Rate
  • Wideband Output Transformer
    • Supports from < 30MHz to > 1000MHz
  • Fully Assembled and Tested
  • Data Source (FPGA) Board Available (Order HSDCEP)

Product Details

The MAX5881 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX5881 12-bit, 4.3Gsps cable downstream direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.

Applications

  • Broadcast Video Modulators
  • Cable Modem Termination Systems (CMTS)
  • Edge QAM Devices
  • Video-on-Demand (VOD)

MAX5881EVKIT
Evaluation Kit for the MAX5881

Latest Discussions

No discussions on MAX5881 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed