Overview
Features and Benefits
- 4.3Gsps Maximum DAC Update Rate
- Direct Interface with Maxim HSDCEP Data Source Board Using QSH Connectors
- Proven 12-Layer PCB Design
- On-Board Reference Circuitry
- On-Board Power-On Reset
- On-Board Clock Interface
- 2.15GHz Maximum Clock Rate
- Wideband Output Transformer
- Supports from < 30MHz to > 1000MHz
- Fully Assembled and Tested
- Data Source (FPGA) Board Available (Order HSDCEP)
Product Details
The MAX5881 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that contains all the components necessary to evaluate the performance of the MAX5881 12-bit, 4.3Gsps cable downstream direct RF synthesis digital-to-analog converter (DAC). The EV kit board includes wideband transformers for differential-to-single-ended conversion of the DAC output and for single-ended-to-differential conversion of the DAC clock.
Applications
- Broadcast Video Modulators
- Cable Modem Termination Systems (CMTS)
- Edge QAM Devices
- Video-on-Demand (VOD)