MAX4333

PRODUCTION

Single/Dual/Quad, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown

Viewing:

Overview

  • 3MHz Gain-Bandwidth Product
  • 245µA Quiescent Current per Amplifier
  • Available in Space-Saving SOT23-5 Package (MAX4330)
  • +2.3V to +6.5V Single-Supply Operation
  • Rail-to-rail Input Common-Mode Voltage Range
  • Rail-to-rail Output Voltage Swing
  • 250µV Offset Voltage
  • Low-Power, 9µA (per amp) Shutdown Mode (MAX4331/MAX4333)
  • No Phase Reversal for Overdriven Inputs
  • Capable of Driving 2-kilohm Loads
  • Unity-Gain Stable
MAX4333
Single/Dual/Quad, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
MAX4330, MAX4331, MAX4332, MAX4333, MAX4334: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4333 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed