MAX4321

PRODUCTION

Low-Cost, Low-Voltage, Rail-to-Rail, Input/Output, SOT23 5MHz Op Amp

Low-Voltage, Pin-for-Pin Upgrade for LMC7101

Viewing:

Overview

  • Low-Voltage, Pin-for-Pin Upgrade for LMC7101
  • Guaranteed +2.4V to +6.5V Single-Supply Operation
  • Typically Operates Down to +1.8V
  • 5MHz Gain-Bandwidth Product
  • 650µA Quiescent Current
  • Rail-to-Rail Common-Mode Input Voltage Range
  • Rail-to-Rail Output Voltage Range
  • Drives 250Ω Loads
  • Unity-Gain Stable for Capacitive Loads up to 500pF
  • No Phase Reversal for Overdriven Inputs
  • Low-Cost Solution in SOT23-5 Package
MAX4321
Low-Cost, Low-Voltage, Rail-to-Rail, Input/Output, SOT23 5MHz Op Amp
MAX4321: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Operational Amplifiers (Op Amps) 2
MAX4322 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4321 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed